??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
136899
Description
WSTU-SCEZ-30M-SHSS
Weight
1.52 kg
A
38.6 mm
B
126.7 mm
C
13.46 mm
D
57.4 mm
E
78.7 mm
Bolt Diameter
19.1 mm
G
14.2 mm
H
16.5 mm
J
61.7 mm
K
35.3 mm
L
39.9 mm
M
89.92 / 89.15 mm
N
106.7 mm
R
14.7 mm
S
23.9 mm
T
41.1 mm
Download CAD models
Previews